Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

89311-TV


Axial cylindrical roller bearings

single direction, comprising K893, GS, WS

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 55  mm   
D 105  mm   
T 30  mm   
D1 57  mm   
Da max 61  mm   
d1 105  mm   
da min 103  mm   
ra max 1,1  mm   
rmin 1,1  mm   
m 1,18  kg  Mass
Ca 184000  N  Basic dynamic load rating, axial
C0a 600000  N  Basic static load rating, axial
Cua 53000  N  Fatigue limit load
nG 3600  1/min  Limiting speed
nϑr 1500  1/min  Reference speed
  K89311-TV  Allocated axial cylindrical roller and cage assembly
  GS89311  Allocated housing locating washer
  WS89311  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information