Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

89309-TV


Axial cylindrical roller bearings

single direction, comprising K893, GS, WS

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 45  mm   
D 85  mm   
T 24  mm   
D1 47  mm   
Da max 49  mm   
d1 85  mm   
da min 83  mm   
ra max 1  mm   
rmin 1  mm   
m 0,615  kg  Mass
Ca 139000  N  Basic dynamic load rating, axial
C0a 445000  N  Basic static load rating, axial
Cua 45500  N  Fatigue limit load
nG 4400  1/min  Limiting speed
nϑr 1600  1/min  Reference speed
  K89309-TV  Allocated axial cylindrical roller and cage assembly
  GS89309  Allocated housing locating washer
  WS89309  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information