Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

89308-TV


Axial cylindrical roller bearings

single direction, comprising K893, GS, WS

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 40  mm   
D 78  mm   
T 22  mm   
D1 42  mm   
Da max 44  mm   
d1 78  mm   
da min 77  mm   
ra max 1  mm   
rmin 1  mm   
m 0,484  kg  Mass
Ca 123000  N  Basic dynamic load rating, axial
C0a 385000  N  Basic static load rating, axial
Cua 39500  N  Fatigue limit load
nG 4850  1/min  Limiting speed
nϑr 1770  1/min  Reference speed
  K89308-TV  Allocated axial cylindrical roller and cage assembly
  GS89308  Allocated housing locating washer
  WS89308  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information