Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

81230-M


Axial cylindrical roller bearings

single direction, comprising K812, GS, WS

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 150  mm   
D 215  mm   
T 50  mm   
D1 153  mm   
Da max 158  mm   
d1 212  mm   
da min 211  mm   
ra max 1,5  mm   
rmin 1,5  mm   
m 7,17  kg  Mass
Ca 590000  N  Basic dynamic load rating, axial
C0a 1940000  N  Basic static load rating, axial
Cua 191000  N  Fatigue limit load
nG 1580  1/min  Limiting speed
nϑr 610  1/min  Reference speed
  K81230-M  Allocated axial cylindrical roller and cage assembly
  GS81230  Allocated housing locating washer
  WS81230  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information