Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

81228-M


Axial cylindrical roller bearings

single direction, comprising K812, GS, WS

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 140  mm   
D 200  mm   
T 46  mm   
D1 143  mm   
Da max 147  mm   
d1 197  mm   
da min 191  mm   
ra max 1,5  mm   
rmin 1,5  mm   
m 5,07  kg  Mass
Ca 455000  N  Basic dynamic load rating, axial
C0a 1450000  N  Basic static load rating, axial
Cua 143000  N  Fatigue limit load
nG 1690  1/min  Limiting speed
nϑr 730  1/min  Reference speed
  K81228-M  Allocated axial cylindrical roller and cage assembly
  GS81228  Allocated housing locating washer
  WS81228  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information