Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

81113-TV


Axial cylindrical roller bearings

single direction, comprising K811, GS, WS

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 65  mm   
D 90  mm   
T 18  mm   
D1 67  mm   
Da max 67  mm   
d1 90  mm   
da min 87  mm   
ra max 1  mm   
rmin 1  mm   
m 0,31  kg  Mass
Ca 107000  N  Basic dynamic load rating, axial
C0a 340000  N  Basic static load rating, axial
Cua 34500  N  Fatigue limit load
nG 3700  1/min  Limiting speed
nϑr 1260  1/min  Reference speed
  K81113-TV  Allocated axial cylindrical roller and cage assembly
  GS81113  Allocated housing locating washer
  WS81113  Allocated shaft locating washer
  LS6590  Allocated bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information