Schaeffler's logo
  1. /
  2. Products
  3. /
  4. Rolling and Plain Bearings
  5. /
  6. Super Precision Bearings
  7. /
  8. Axial-super Precision Bearings
  9. /
  10. Axial-angular Contact Ball Bearings For Screw Drives
  11. /
  12. 7602
  13. /
  14. 7602015-2RS-TVP
Schaeffler's logo
12:39:40 GMT+0000 (Coordinated Universal Time)
0000A2A3
manufacturer-logo

7602015-2RS-TVP

Axial angular contact ball bearing
Axial angular contact ball bearings 7602..-2RS, single direction, with contact angle α = 60°, restricted tolerances, lip seals on both sides
Replaces
7602015.2RS.TVP
​
​
Contact us
7602015-2RS-TVP
7602015-2RS-TVP
7602015-2RS-TVP
Main Dimensions & Performance Data
d
15 mm
Bore diameter
0 mm
Bore diameter upper tolerance
-0.004 mm
Bore diameter lower tolerance
D
35 mm
Outside diameter
0 mm
Outside diameter upper tolerance
-0.006 mm
Outside diameter lower tolerance
B
11 mm
Width
0 mm
Width upper tolerance
-0.08 mm
Width lower tolerance
Ca
13,100 N
Basic dynamic load rating, axial
C0a
24,700 N
Basic static load rating, axial
Cua
1,120 N
Fatigue load limit, axial
nG Grease
9,000 1/min
Limiting speed for grease lubrication
nϑ
6,700 1/min
Thermally safe operating speed
≈m
50 g
Weight
Mounting dimensions
Da
30 mm
Diameter of housing
Da
H12
Diameter of housing clearance
da
20.5 mm
Diameter shaft
da
h12
Diameter shaft clearance
Dimensions
rmin
0.6 mm
Minimum chamfer dimension
r1 min
0.6 mm
Minimum chamfer dimension
a
27.5 mm
Distance between the apexes of the pressure cones
α
60 °
Contact angle
Temperature range
Tmin
-30 °C
Operating temperature min.
Tmax
120 °C
Operating temperature max.
Additional information
MR
0.02 Nm
Bearing frictional torque
caL
516 N/µm
Rigidity axial
2 µm
Axial runout
ZM15
Recommended INA precision locknut for radial locking
AM15
Recommended INA precision locknut for axial locking
MA
10 Nm
Tightening torque for the recommended INA precision locknut
5,740 N
Required locknut force axial

Knowledge Center

  • Criteria for bearing selection

  • Axial Angular Contact Ball Bearings

  • Bearing Data

  • Design of Bearing Arrangements

  • Friction and Increases in Temperature

  • Load Carrying Capacity and Life

  • Lubrication

  • Mounting and Dismounting

  • Noise

  • Rigidity

  • Sealing of Bearing Positions

  • Speeds

See more

Engineering Tools

  • Bearing selection assistant

See more
Download on Apple App Store badge
Download on Google Play Store badge
All
Media category
English
Filtered by language
TPI 123
2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives
Download
MH1 Dismounting Mechanical
2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting
Download
MH1 Thermal mounting
2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting
Download
MH1 Mounting Mechanical
2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting
Download
MH1 Mounting rolling-axial bearings
2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings
Download
MH1 Services
2017-09-15 | Katalog | MH1 Services | Englisch
Services
Download
MH1 Tables
2017-09-15 | Katalog | MH1 Tables | Englisch
Tables
Download
MH1 Technical principles
2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Download

Recently viewed products

Wait to see recently viewed products

    Contact UsLegal noticePrivacy
    Cookie policyTerms Of UseChange country

Schaeffler Group USA

Schaeffler Group USA Inc 308 Springhill Farm Fort Mill, SC

Fort Mill, 29715

© Schaeffler Group USA