03:12:13 GMT+0000 (Coordinated Universal Time)


7602035-TVP
Axial angular contact ball bearing
Axial angular contact ball bearing 7602..-TVP, single direction, no screw mounting
Replaces
7602035TVP



Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0.006 mm | Bore diameter lower tolerance | |
D | 72 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0.007 mm | Outside diameter lower tolerance | |
B | 17 mm | Width |
0 mm | Width upper tolerance | |
-0.12 mm | Width lower tolerance | |
Ca | 31,500 N | Basic dynamic load rating, axial |
C0a | 81,000 N | Basic static load rating, axial |
Cua | 3,700 N | Fatigue load limit, axial |
nG Grease | 5,700 1/min | Limiting speed for grease lubrication |
nϑ | 3,200 1/min | Thermally safe operating speed |
≈m | 0.342 kg | Weight |
Mounting dimensions
Da | 60.5 mm | Diameter of housing |
Da | H12 | Diameter of housing clearance |
da | 46.5 mm | Diameter shaft |
da | h12 | Diameter shaft clearance |
Dimensions
rmin | 1.1 mm | Minimum chamfer dimension |
r1 min | 1.1 mm | Minimum chamfer dimension |
a | 55 mm | Distance between the apexes of the pressure cones |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
MR | 0.12 Nm | Bearing frictional torque |
caL | 1,020 N/µm | Rigidity axial |
2 µm | Axial runout | |
ZM35 | Recommended INA precision locknut for radial locking | |
AM35 | Recommended INA precision locknut for axial locking | |
MA | 40 Nm | Tightening torque for the recommended INA precision locknut |
11,310 N | Required locknut force axial |