Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

7334-B-MP


Angular contact ball bearings

main dimensions to DIN 628-1, contact angle α = 40°

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 170  mm   
D 360  mm   
B 72  mm   
a 147  mm   
D1 290,9  mm   
Da max 343  mm   
Db max 351  mm   
d1 249  mm   
da min 187  mm   
r1 min 1,5  mm   
ra max 3  mm   
ra1 max 1,5  mm   
rmin 4  mm   
α 40  °  Contact angle
m 34,4  kg  Mass
Cr 420000  N  Basic dynamic load rating, radial
C0r 580000  N  Basic static load rating, radial
Cur 18600  N  Fatigue limit load, radial
nG 2750  1/min  Limiting speed
nϑr 1840  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information