Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

7212-B-XL-2RS-TVP


Angular contact ball bearings

main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 60  mm   
D 110  mm   
B 22  mm   
a 47  mm   
D1 90,8  mm   
D2 94,4  mm   
D3 103,4  mm   
Da max 101  mm   
Db max 104,4  mm   
d2 75,3  mm   
da min 69  mm   
r1 min 1  mm   
ra max 1,5  mm   
ra1 max 1  mm   
rmin 1,5  mm   
α 40  °  Contact angle
m 0,78  kg  Mass
Cr 59000  N  Basic dynamic load rating, radial
C0r 45000  N  Basic static load rating, radial
Cur 3150  N  Fatigue limit load, radial
nG 3450  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information