Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

7210-B-XL-2RS-TVP


Angular contact ball bearings

main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 50  mm   
D 90  mm   
B 20  mm   
a 39  mm   
D1 74,8  mm   
D2 77,4  mm   
D3 84,6  mm   
Da max 83  mm   
Db max 85,8  mm   
d2 61,8  mm   
da min 57  mm   
r1 min 0,6  mm   
ra max 1  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 40  °  Contact angle
m 0,468  kg  Mass
Cr 39000  N  Basic dynamic load rating, radial
C0r 28500  N  Basic static load rating, radial
Cur 1970  N  Fatigue limit load, radial
nG 4200  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information