Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

7209-B-XL-2RS-TVP


Angular contact ball bearings

main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 45  mm   
D 85  mm   
B 19  mm   
a 37  mm   
D1 69,8  mm   
D2 72,4  mm   
D3 79,6  mm   
Da max 78  mm   
Db max 80,8  mm   
d2 56,8  mm   
da min 52  mm   
r1 min 0,6  mm   
ra max 1  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 40  °  Contact angle
m 0,405  kg  Mass
Cr 37500  N  Basic dynamic load rating, radial
C0r 27000  N  Basic static load rating, radial
Cur 1870  N  Fatigue limit load, radial
nG 4550  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information