Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

7234-B-MP


Angular contact ball bearings

main dimensions to DIN 628-1, contact angle α = 40°

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 170  mm   
D 310  mm   
B 52  mm   
a 127  mm   
D1 255,8  mm   
Da max 293  mm   
Db max 301  mm   
d1 227,4  mm   
da min 187  mm   
r1 min 1,5  mm   
ra max 3  mm   
ra1 max 1,5  mm   
rmin 4  mm   
α 40  °  Contact angle
m 16,7  kg  Mass
Cr 270000  N  Basic dynamic load rating, radial
C0r 355000  N  Basic static load rating, radial
Cur 11900  N  Fatigue limit load, radial
nG 3250  1/min  Limiting speed
nϑr 2440  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information