Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

6302


Deep groove ball bearings

main dimensions to DIN 625-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsNot sealedGrease lubricationOil lubrication
 
d 15  mm   
D 42  mm   
B 13  mm   
D1 33,5  mm   
Da max 36,4  mm   
d1 23,6  mm   
da min 20,6  mm   
ra max 1  mm   
rmin 1  mm   
m 0,088  kg  Mass
Cr 12000  N  Basic dynamic load rating, radial
C0r 5300  N  Basic static load rating, radial
Cur 280  N  Fatigue limit load, radial
nG 25000  1/min  Limiting speed
nϑr 17500  1/min  Reference speed
f0 12  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information