Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

62304-2RSR


Deep groove ball bearings

main dimensions to DIN 625-1, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 20  mm   
D 52  mm   
B 21  mm   
D2 45,1  mm   
Da max 45  mm   
d1 30  mm   
da min 27  mm   
ra max 1,1  mm   
rmin 1,1  mm   
m 0,2  kg  Mass
Cr 16900  N  Basic dynamic load rating, radial
C0r 7900  N  Basic static load rating, radial
Cur 560  N  Fatigue limit load, radial
nG 8900  1/min  Limiting speed
f0 12,4  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information