Schaeffler Product catalogue - medias
(0)

62205-2RSR


Deep groove ball bearings

main dimensions to DIN 625-1, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 25  mm   
D 52  mm   
B 18  mm   
D2 46,3  mm   
Da max 46,4  mm   
d1 31,8  mm   
da min 30,6  mm   
ra max 1  mm   
rmin 1  mm   
m 0,155  kg  Mass
Cr 14900  N  Basic dynamic load rating, radial
C0r 7900  N  Basic static load rating, radial
Cur 540  N  Fatigue limit load, radial
nG 7900  1/min  Limiting speed
f0 13,9  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information