Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

62204-2RSR


Deep groove ball bearings

main dimensions to DIN 625-1, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 20  mm   
D 47  mm   
B 18  mm   
D2 41,5  mm   
Da max 41,4  mm   
d1 25,9  mm   
da min 25,6  mm   
ra max 1  mm   
rmin 1  mm   
m 0,129  kg  Mass
Cr 13400  N  Basic dynamic load rating, radial
C0r 6600  N  Basic static load rating, radial
Cur 490  N  Fatigue limit load, radial
nG 9400  1/min  Limiting speed
f0 13,1  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information