Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

628-2Z


Deep groove ball bearings

main dimensions to DIN 625-1, gap seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 8  mm   
D 24  mm   
B 8  mm   
D2 19,9  mm   
Da max 21,6  mm   
d2 11,9  mm   
da min 10,4  mm   
ra max 0,3  mm   
rmin 0,3  mm   
m 0,018  kg  Mass
Cr 3550  N  Basic dynamic load rating, radial
C0r 1410  N  Basic static load rating, radial
Cur 91  N  Fatigue limit load, radial
nG 38500  1/min  Limiting speed
nϑr 34500  1/min  Reference speed
f0 12,8  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information