Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

627-2Z


Deep groove ball bearings

main dimensions to DIN 625-1, gap seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 7  mm   
D 22  mm   
B 7  mm   
D2 19,03  mm   
Da max 19,6  mm   
d2 10,5  mm   
da min 9,4  mm   
ra max 0,3  mm   
rmin 0,3  mm   
m 0,014  kg  Mass
Cr 3500  N  Basic dynamic load rating, radial
C0r 1360  N  Basic static load rating, radial
Cur 71  N  Fatigue limit load, radial
nG 40500  1/min  Limiting speed
nϑr 35000  1/min  Reference speed
f0 12,3  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information