Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

626-2Z


Deep groove ball bearings

main dimensions to DIN 625-1, gap seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 6  mm   
D 19  mm   
B 6  mm   
D2 16,5  mm   
Da max 16,6  mm   
d2 8,5  mm   
da min 8,4  mm   
ra max 0,3  mm   
rmin 0,3  mm   
m 0,008  kg  Mass
Cr 2600  N  Basic dynamic load rating, radial
C0r 1050  N  Basic static load rating, radial
Cur 55  N  Fatigue limit load, radial
nG 45000  1/min  Limiting speed
nϑr 35000  1/min  Reference speed
f0 13  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information