Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

624-2Z


Deep groove ball bearings

main dimensions to DIN 625-1, gap seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 4  mm   
D 13  mm   
B 5  mm   
D2 11,35  mm   
Da max 11,2  mm   
d2 6  mm   
da min 5,8  mm   
ra max 0,2  mm   
rmin 0,2  mm   
m 0,003  kg  Mass
Cr 1380  N  Basic dynamic load rating, radial
C0r 485  N  Basic static load rating, radial
Cur 25,5  N  Fatigue limit load, radial
nG 61000  1/min  Limiting speed
nϑr 53000  1/min  Reference speed
f0 12,2  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information