Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

623-2Z


Deep groove ball bearings

main dimensions to DIN 625-1, gap seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 3  mm   
D 10  mm   
B 4  mm   
D2 7,98  mm   
Da max 8,6  mm   
d2 4,35  mm   
da min 4,4  mm   
ra max 0,15  mm   
rmin 0,15  mm   
m 0,002  kg  Mass
Cr 670  N  Basic dynamic load rating, radial
C0r 218  N  Basic static load rating, radial
Cur 11,4  N  Fatigue limit load, radial
nG 84000  1/min  Limiting speed
nϑr 67000  1/min  Reference speed
f0 12,3  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information