Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

6222-2Z


Deep groove ball bearings

main dimensions to DIN 625-1, gap seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 110  mm   
D 200  mm   
B 38  mm   
D2 177,2  mm   
Da max 188  mm   
d1 138  mm   
da min 122  mm   
ra max 2,1  mm   
rmin 2,1  mm   
m 4,8  kg  Mass
Cr 153000  N  Basic dynamic load rating, radial
C0r 117000  N  Basic static load rating, radial
Cur 6500  N  Fatigue limit load, radial
nG 3800  1/min  Limiting speed
nϑr 4500  1/min  Reference speed
f0 14,3  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information