Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

6208-2Z


Deep groove ball bearings

main dimensions to DIN 625-1, gap seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 40  mm   
D 80  mm   
B 18  mm   
D2 70,4  mm   
Da max 73  mm   
d1 53  mm   
da min 47  mm   
ra max 1,1  mm   
rmin 1,1  mm   
m 0,382  kg  Mass
Cr 31000  N  Basic dynamic load rating, radial
C0r 17800  N  Basic static load rating, radial
Cur 930  N  Fatigue limit load, radial
nG 10400  1/min  Limiting speed
nϑr 9300  1/min  Reference speed
f0 14  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information