Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

6205-2Z


Deep groove ball bearings

main dimensions to DIN 625-1, gap seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 25  mm   
D 52  mm   
B 15  mm   
D2 45,4  mm   
Da max 46,4  mm   
d1 33,5  mm   
da min 30,6  mm   
ra max 1  mm   
rmin 1  mm   
m 0,133  kg  Mass
Cr 14900  N  Basic dynamic load rating, radial
C0r 7800  N  Basic static load rating, radial
Cur 410  N  Fatigue limit load, radial
nG 16700  1/min  Limiting speed
nϑr 14400  1/min  Reference speed
f0 13,8  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information