Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

6203-2Z


Deep groove ball bearings

main dimensions to DIN 625-1, gap seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 17  mm   
D 40  mm   
B 12  mm   
D2 34,4  mm   
Da max 35,8  mm   
d1 24  mm   
da min 21,2  mm   
ra max 0,6  mm   
rmin 0,6  mm   
m 0,067  kg  Mass
Cr 10100  N  Basic dynamic load rating, radial
C0r 4750  N  Basic static load rating, radial
Cur 231  N  Fatigue limit load, radial
nG 22300  1/min  Limiting speed
nϑr 18100  1/min  Reference speed
f0 13  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information