Schaeffler Product catalogue - medias
(0)

6212-2RSR


Deep groove ball bearings

main dimensions to DIN 625-1, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 60  mm   
D 110  mm   
B 22  mm   
D2 97,7  mm   
Da max 101  mm   
d1 75,8  mm   
da min 69  mm   
ra max 1,5  mm   
rmin 1,5  mm   
m 0,809  kg  Mass
Cr 57000  N  Basic dynamic load rating, radial
C0r 36500  N  Basic static load rating, radial
Cur 2550  N  Fatigue limit load, radial
nG 3550  1/min  Limiting speed
f0 14,5  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information