Schaeffler Product catalogue - medias
(0)

6211


Deep groove ball bearings

main dimensions to DIN 625-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsNot sealedGrease lubricationOil lubrication
 
d 55  mm   
D 100  mm   
B 21  mm   
D1 86,2  mm   
Da max 91  mm   
d1 68,9  mm   
da min 64  mm   
ra max 1,5  mm   
rmin 1,5  mm   
m 0,618  kg  Mass
Cr 46000  N  Basic dynamic load rating, radial
C0r 29000  N  Basic static load rating, radial
Cur 1770  N  Fatigue limit load, radial
nG 9500  1/min  Limiting speed
nϑr 7500  1/min  Reference speed
f0 14,2  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information