Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

6009-2RSR


Deep groove ball bearings

main dimensions to DIN 625-1, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 45  mm   
D 75  mm   
B 16  mm   
D2 68  mm   
Da max 70,4  mm   
d1 54,2  mm   
da min 49,6  mm   
ra max 1  mm   
rmin 1  mm   
m 0,257  kg  Mass
Cr 21200  N  Basic dynamic load rating, radial
C0r 14400  N  Basic static load rating, radial
Cur 750  N  Fatigue limit load, radial
nG 4950  1/min  Limiting speed
f0 15,3  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information