Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

6006


Deep groove ball bearings

main dimensions to DIN 625-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsNot sealedGrease lubricationOil lubrication
 
d 30  mm   
D 55  mm   
B 13  mm   
D1 47,2  mm   
Da max 50,4  mm   
d1 38,3  mm   
da min 34,6  mm   
ra max 1  mm   
rmin 1  mm   
m 0,122  kg  Mass
Cr 13500  N  Basic dynamic load rating, radial
C0r 8000  N  Basic static load rating, radial
Cur 405  N  Fatigue limit load, radial
nG 18500  1/min  Limiting speed
nϑr 13100  1/min  Reference speed
f0 14,8  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information