Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

51420-MP


Axial deep groove ball bearings

main dimensions to DIN 711/ISO 104, single direction, separable

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 100  mm   
D 210  mm   
T 85  mm   
D1 103  mm   
Da max 144  mm   
d1 205  mm   
da min 166  mm   
ra max 2,5  mm   
rmin 3  mm   
m 15  kg  Mass
Ca 375000  N  Basic dynamic load rating, axial
C0a 1060000  N  Basic static load rating, axial
Cua 38500  N  Fatigue limit load, axial
nG 1350  1/min  Limiting speed
nϑr 3650  1/min  Reference speed
A 6  Minimum load factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information