Schaeffler Product catalogue - medias
(0)

51272-MP


Axial deep groove ball bearings

main dimensions to DIN 711/ISO 104, single direction, separable

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 360  mm   
D 500  mm   
T 110  mm   
D1 365  mm   
Da max 416  mm   
d1 495  mm   
da min 444  mm   
ra max 3  mm   
rmin 4  mm   
m 70,4  kg  Mass
Ca 720000  N  Basic dynamic load rating, axial
C0a 3650000  N  Basic static load rating, axial
Cua 81000  N  Fatigue limit load, axial
nG 820  1/min  Limiting speed
nϑr 930  1/min  Reference speed
A 70  Minimum load factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information