Schaeffler Product catalogue - medias
(0)

51240-MP


Axial deep groove ball bearings

main dimensions to DIN 711/ISO 104, single direction, separable

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 200  mm   
D 280  mm   
T 62  mm   
D1 204  mm   
Da max 232  mm   
d1 275  mm   
da min 248  mm   
ra max 2  mm   
rmin 2  mm   
m 12  kg  Mass
Ca 340000  N  Basic dynamic load rating, axial
C0a 1220000  N  Basic static load rating, axial
Cua 35000  N  Fatigue limit load, axial
nG 1510  1/min  Limiting speed
nϑr 1890  1/min  Reference speed
A 7,8  Minimum load factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information