Schaeffler Product catalogue - medias
(0)

51218


Axial deep groove ball bearings

main dimensions to DIN 711/ISO 104, single direction, separable

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 90  mm   
D 135  mm   
T 35  mm   
D1 93  mm   
Da max 108  mm   
d1 135  mm   
da min 117  mm   
ra max 1  mm   
rmin 1,1  mm   
m 1,66  kg  Mass
Ca 119000  N  Basic dynamic load rating, axial
C0a 300000  N  Basic static load rating, axial
Cua 13000  N  Fatigue limit load, axial
nG 2900  1/min  Limiting speed
nϑr 3750  1/min  Reference speed
A 0,54  Minimum load factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information