Schaeffler Product catalogue - medias
(0)

51210


Axial deep groove ball bearings

main dimensions to DIN 711/ISO 104, single direction, separable

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 50  mm   
D 78  mm   
T 22  mm   
D1 52  mm   
Da max 61  mm   
d1 78  mm   
da min 67  mm   
ra max 1  mm   
rmin 1  mm   
m 0,346  kg  Mass
Ca 50000  N  Basic dynamic load rating, axial
C0a 106000  N  Basic static load rating, axial
Cua 4850  N  Fatigue limit load, axial
nG 4950  1/min  Limiting speed
nϑr 5700  1/min  Reference speed
A 0,069  Minimum load factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information