Schaeffler Product catalogue - medias
(0)

51201


Axial deep groove ball bearings

main dimensions to DIN 711/ISO 104, single direction, separable

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 12  mm   
D 28  mm   
T 11  mm   
D1 14  mm   
Da max 18  mm   
d1 28  mm   
da min 22  mm   
ra max 0,6  mm   
rmin 0,6  mm   
m 0,03  kg  Mass
Ca 13200  N  Basic dynamic load rating, axial
C0a 19000  N  Basic static load rating, axial
Cua 870  N  Fatigue limit load, axial
nG 11300  1/min  Limiting speed
nϑr 16900  1/min  Reference speed
A 0,0020  Minimum load factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information