Schaeffler Product catalogue - medias
(0)

51144-MP


Axial deep groove ball bearings

main dimensions to DIN 711/ISO 104, single direction, separable

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 220  mm   
D 270  mm   
T 37  mm   
D1 223  mm   
Da max 240  mm   
d1 267  mm   
da min 250  mm   
ra max 1  mm   
rmin 1,1  mm   
m 4,54  kg  Mass
Ca 168000  N  Basic dynamic load rating, axial
C0a 730000  N  Basic static load rating, axial
Cua 21300  N  Fatigue limit load, axial
nG 1870  1/min  Limiting speed
nϑr 1600  1/min  Reference speed
A 3  Minimum load factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information