Schaeffler Product catalogue - medias
(0)

51128


Axial deep groove ball bearings

main dimensions to DIN 711/ISO 104, single direction, separable

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 140  mm   
D 180  mm   
T 31  mm   
D1 142  mm   
Da max 156  mm   
d1 178  mm   
da min 164  mm   
ra max 1  mm   
rmin 1  mm   
m 1,9  kg  Mass
Ca 111000  N  Basic dynamic load rating, axial
C0a 400000  N  Basic static load rating, axial
Cua 14600  N  Fatigue limit load, axial
nG 2750  1/min  Limiting speed
nϑr 2330  1/min  Reference speed
A 0,83  Minimum load factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information