Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

4447


Axial deep groove ball bearings

single direction, separable, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 4 1/8  inch   
d 104,775  mm   
D 6,134  inch   
D 155,8  mm   
T 1,375  inch   
T 34,93  mm   
D1 105,562  mm   
D1 4,156  inch   
m 5,204  lbs  Mass
m 2,36  kg  Mass
Ca 24000  lbf  Basic dynamic load rating, axial
Ca 107000  N  Basic dynamic load rating, axial
C0a 70000  lbf  Basic static load rating, axial
C0a 310000  N  Basic static load rating, axial
nG 1500  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information