Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

4312-B-TVH


Deep groove ball bearings

main dimensions to DIN 625-3, double row

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsNot sealedGrease lubrication
 
d 60  mm   
D 130  mm   
B 46  mm   
D1 113,8  mm   
Da max 118  mm   
d1 87,7  mm   
da min 72  mm   
ra max 2,1  mm   
rmin 2,1  mm   
m 2,58  kg  Mass
Cr 128000  N  Basic dynamic load rating, radial
C0r 106000  N  Basic static load rating, radial
Cur 6400  N  Fatigue limit load, radial
nG 3950  1/min  Limiting speed
nϑr 4350  1/min  Reference speed
f0 13,8  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information