Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

4310-B-TVH


Deep groove ball bearings

main dimensions to DIN 625-3, double row

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsNot sealedGrease lubrication
 
d 50  mm   
D 110  mm   
B 40  mm   
D1 96,2  mm   
Da max 99  mm   
d1 73,6  mm   
da min 61  mm   
ra max 2  mm   
rmin 2  mm   
m 1,62  kg  Mass
Cr 92000  N  Basic dynamic load rating, radial
C0r 76000  N  Basic static load rating, radial
Cur 4600  N  Fatigue limit load, radial
nG 4800  1/min  Limiting speed
nϑr 5000  1/min  Reference speed
f0 13,8  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information