Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

4309-B-TVH


Deep groove ball bearings

main dimensions to DIN 625-3, double row

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsNot sealedGrease lubrication
 
d 45  mm   
D 100  mm   
B 36  mm   
D1 86,8  mm   
Da max 91  mm   
d1 66,7  mm   
da min 54  mm   
ra max 1,5  mm   
rmin 1,5  mm   
m 1,23  kg  Mass
Cr 75000  N  Basic dynamic load rating, radial
C0r 60000  N  Basic static load rating, radial
Cur 3700  N  Fatigue limit load, radial
nG 5400  1/min  Limiting speed
nϑr 5300  1/min  Reference speed
f0 13,9  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information