Schaeffler Product catalogue - medias
(0)

4202-BB-TVH


Deep groove ball bearings

main dimensions to DIN 625-3, double row

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsNot sealedGrease lubrication
 
d 15  mm   
D 35  mm   
B 14  mm   
D1 28,8  mm   
Da max 30,8  mm   
d1 21,4  mm   
da min 19,2  mm   
ra max 0,6  mm   
rmin 0,6  mm   
m 0,08  kg  Mass
Cr 12400  N  Basic dynamic load rating, radial
C0r 7400  N  Basic static load rating, radial
Cur 385  N  Fatigue limit load, radial
nG 17100  1/min  Limiting speed
nϑr 16400  1/min  Reference speed
f0 13,1  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information