Schaeffler Product catalogue - medias
(0)

32972-XL


Tapered roller bearings

main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 360  mm   
D 480  mm   
T 76  mm   
a 97  mm 
B 76  mm   
C 57  mm   
Ca min 14  mm   
Cb min 19  mm   
Da max 466  mm   
Da min 439  mm   
Db min 466  mm   
d1 419,5  mm 
da max 380  mm   
db min 374  mm   
r1, 2 min 4  mm   
r3, 4 min 3  mm   
ra max 4  mm   
rb max 3  mm   
m 36,4  kg  ≈ Mass
Cr 1260000  N  Basic dynamic load rating, radial
C0r 2370000  N  Basic static load rating, radial
Cur 270000  N  Fatigue limit load, radial
nG 1430  1/min  Limiting speed
nϑr 660  1/min  Reference speed
e 0,46   
Y 1,31   
Y0 0,72   
  T4FD360  Comparative designation to DIN ISO 355
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information