Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

29444-E1-XL


Axial spherical roller bearings

main dimensions to DIN 728/ISO 104, single direction, separable

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 220  mm   
D 420  mm   
T 122  mm   
  30  °  Chamfer angle, spacer sleeve
A 132  mm   
D1 300  mm   
Da max 360  mm   
Db min 428  mm   
d1 379,8  mm   
da min 315  mm   
db max 254  mm   
db1 max 241  mm   
ra max 5  mm   
rmin 6  mm   
T1 58,5  mm   
T3 77  mm   
T5 107,5  mm   
m 69  kg  Mass
Ca 3500000  N  Basic dynamic load rating, axial
C0a 10000000  N  Basic static load rating, axial
Cua 1020000  N  Fatigue limit load, axial
nG 1560  1/min  Limiting speed
nϑr 790  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information