Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

29434-E1-XL


Axial spherical roller bearings

main dimensions to DIN 728/ISO 104, single direction, separable

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 170  mm   
D 340  mm   
T 103  mm   
  30  °  Chamfer angle, spacer sleeve
A 104  mm   
D1 236  mm   
Da max 288  mm   
Db min 346  mm   
d1 305  mm   
da min 250  mm   
db max 199  mm   
db1 max 186  mm   
ra max 4  mm   
rmin 5  mm   
T1 50  mm   
T3 65,5  mm   
T5 89,5  mm   
m 39,6  kg  Mass
Ca 2550000  N  Basic dynamic load rating, axial
C0a 6900000  N  Basic static load rating, axial
Cua 700000  N  Fatigue limit load, axial
nG 1990  1/min  Limiting speed
nϑr 1020  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information