Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

29422-E1-XL


Axial spherical roller bearings

main dimensions to DIN 728/ISO 104, single direction, separable

  
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 110  mm   
D 230  mm   
T 73  mm   
  30  °  Chamfer angle, spacer sleeve
A 69  mm   
D1 155,5  mm   
Da max 192  mm   
Db min 234  mm   
d1 201,9  mm   
da min 165  mm   
db max 129  mm   
db1 max 121  mm   
ra max 2,5  mm   
rmin 3  mm   
T1 34,7  mm   
T3 47  mm   
T5 64,5  mm   
m 12,8  kg  Mass
Ca 1260000  N  Basic dynamic load rating, axial
C0a 3150000  N  Basic static load rating, axial
Cua 350000  N  Fatigue limit load, axial
nG 3100  1/min  Limiting speed
nϑr 1600  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information