Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

29417-E1-XL


Axial spherical roller bearings

main dimensions to DIN 728/ISO 104, single direction, separable

  
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 85  mm   
D 180  mm   
T 58  mm   
A 54  mm   
D1 121  mm   
Da max 150  mm   
Db min 183  mm   
d1 159,3  mm   
da min 130  mm   
db max 94  mm   
ra max 2,1  mm   
rmin 2,1  mm   
T1 28  mm   
T3 37  mm   
T5 51  mm   
m 6,5  kg  Mass
Ca 800000  N  Basic dynamic load rating, axial
C0a 1910000  N  Basic static load rating, axial
Cua 224000  N  Fatigue limit load, axial
nG 4100  1/min  Limiting speed
nϑr 2010  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information