Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

294/900-E1-MB


Axial spherical roller bearings

main dimensions to DIN 728/ISO 104, single direction, separable

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 900  mm   
D 1520  mm   
T 372  mm   
A 518  mm   
D1 1137  mm   
Da max 1345  mm   
Db min 1555  mm   
d1 1405  mm   
da min 1215  mm   
db max 969  mm   
ra max 12  mm   
rmin 15  mm   
T1 186  mm   
T2 147  mm   
T3 251  mm   
T4 360  mm   
m 2744  kg  Mass
Ca 25500000  N  Basic dynamic load rating, axial
C0a 120000000  N  Basic static load rating, axial
Cua 9100000  N  Fatigue limit load, axial
nG 375  1/min  Limiting speed
nϑr 166  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information