Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

294/850-E1-MB


Axial spherical roller bearings

main dimensions to DIN 728/ISO 104, single direction, separable

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 850  mm   
D 1440  mm   
T 354  mm   
A 490  mm   
D1 1077  mm   
Da max 1275  mm   
Db min 1470  mm   
d1 1325  mm   
da min 1145  mm   
db max 915  mm   
ra max 12  mm   
rmin 15  mm   
T1 172  mm   
T2 142,9  mm   
T3 239  mm   
T4 342  mm   
m 2348  kg  Mass
Ca 24000000  N  Basic dynamic load rating, axial
C0a 110000000  N  Basic static load rating, axial
Cua 8600000  N  Fatigue limit load, axial
nG 400  1/min  Limiting speed
nϑr 174  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information